HUBBELL CANADA
Anchor, Expanding, 8in painted fits 5/8in & 3/4in rod
Image of 88135 Anchor, Expanding, 8in painted fits 5/8in & 3/4in rod
Image of 88135 Anchor, Expanding, 8in painted fits 5/8in & 3/4in rod
play
3D View
play
360 View

Anchor, Expanding, 8in painted fits 5/8in & 3/4in rod

Marque: CHANCE Utility

No de catalogue: 88135

Expanding Anchor for 8" (203 mm) Hole used with 0.625" (15.9 mm) or 0.75" (19.1 mm) Diameter Rod.

The Chance “Bust” Expanding Anchor expands to take full advantage of the available hole size. All eight blades wedge into undisturbed earth, there is no wasted space between blades. Expand or bust the anchor using the Chance Expanding and Tamping bar. Forged eye anchor rods are sold separately.

  • Chance “Bust” Expanding Anchors expand to take full advantage of the eight blade wedges to expand into undisturbed soil.
  • Painted with black paint
  • Nut retainer on bottom of anchor holds nut in place during installation
  • The effectiveness of the anchor is dependent upon proper size hole and the thoroughness of backfill tamping

Général

Application

Earth Tension Anchoring

Catalog Number

88135

Enduit

Black Paint

Type

Earth Tension Anchors

Type de matériel

Standard

Type de produit

Expanding

UPC

096359075516

Dimensions

Aire

135 in²

Diamètre de la tige - commander séparément

  • 0.625 in
  • 0.75 in

Dimensions

8.500 po x 8.500 po x 7.750 po

Hauteur

7.75 in

Largeur

8.5 in

Longueur

8.5 in

Poids

8.516 lb

Taille de trou d'ancrage

8 in

Certifications et conformité

Référence d'enregistrement RUS

z - Anchors, Expanding and Plate

Logistique

Emballage standard

6

Nombre d'unités sur la palette

180

Quantité dans l'emballage

6