
Marque: AccelTex Solutions
No de catalogue: ATS-00025
Application
High Density, Indoor Wi-Fi, Outdoor Wi-Fi, Stadium
Catalog Number
ATS-00025
Compatibilité
Connector Style 1
DART
Connector Style 2
RPTNC Bulkhead Jack
Technologie
802.11ac, 802.11ax, 802.11n
Type de câble
100
UPC
662620431116
Dimensions
10 po x 7 po x 1 po
Hauteur
1 in
Largeur
7 in
Longueur
10 in
Type de câble
100
Compatibilité
Connector Style 1
DART
Connector Style 2
RPTNC Bulkhead Jack