HUBBELL CANADA
Image of ATS-00721 AP and Omni or Patch Antenna All-Thread Drop Mount
Image of ATS-00721 AP and Omni or Patch Antenna All-Thread Drop Mount
Image of ATS-00721 AP and Omni or Patch Antenna All-Thread Drop Mount
Image of ATS-00721 AP and Omni or Patch Antenna All-Thread Drop Mount
+1
Image of ATS-00721 AP and Omni or Patch Antenna All-Thread Drop Mount

AP and Omni or Patch Antenna All-Thread Drop Mount

Marque: AccelTex Solutions

No de catalogue: ATS-00721

ATS-00721 (former catalog number ATS-DRPMNT-UNIV1-OOOP). The AccelTex Solutions All-Thread Drop Mount provides a unique solution to mount a Cisco, Aruba or other T-Bar mounted AP and an AccelTex Omni or Patch antenna in one location using All-Thread. The AP snaps into place by fitting the AP mounting feet into pre-defined keyholes in the mount or using the T-Bar mount supplied with the AP. This mount can be used to lower the height of the antenna and AP in a building with high ceilings or can even be placed above a suspended ceiling. All-Thread and fasteners not included.

  • All-Thread drop mount for T-Bar mounted APs and AccelTex antennas
  • Enables flexible positioning in high ceilings or above suspended ceilings
  • AP snaps securely into place with pre-defined keyholes or T-Bar mount

General

Application

Indoor Wi-Fi

Catalog Number

ATS-00721

Color

White

Indoor/Outdoor

Indoor

Installation Type

3/8" All Thread or Beam Clamp

Material

Steel

Technology

802.11ac, 802.11ax, 802.11n

UPC

662620434933

Dimensions

Dimensions

16.1 in x 9.1 in x 4.2 in

Height

4.2 in

Length

16.1 in

Width

9.1 in

Operational

Indoor/Outdoor

Indoor

Logistics

Carton Quantity

5

Pallet Quantity

80