
Marque: AccelTex Solutions
No de catalogue: ATS-02582
Application
Indoor Wi-Fi
Catalog Number
ATS-02582
Compatibilité
Cisco Catalyst 9105AXI
Couleur
White
Intérieur/Extérieur
Indoor
Matériau
Aluminum
Technologie
802.11ax
Type d'armoire
Suspended Ceiling (Includes tabs for securing to building structure)
Type de montage
Suspended Ceiling Grid;AP Mounting Feet onto Included Mounting Bracket
Type de verrouillage
Key Lock
UPC
662620437651
Dimensions
23.75 po x 23.75 po x 1.5 po
Hauteur
1.5 in
Largeur
23.75 in
Longueur
23.75 in
Compatibilité
Cisco Catalyst 9105AXI
Intérieur/Extérieur
Indoor