
Marque: AccelTex Solutions
No de catalogue: ATS-02756
Antenna Gain
4/6 dBi
Antenna Type
Omni
Application
Indoor Wi-Fi, Outdoor Wi-Fi
Beamwidth - Horizontal
360°
Beamwidth - Vertical
97°/54°
Catalog Number
ATS-02756
Compatibilité
Intérieur/Extérieur
Indoor
Number of Leads
1
Polarization
Vertical
Technologie
802.11ac, 802.11ax, 802.11n
Type de montage
Direct Connect to Radio
UPC
662620438375
Hauteur
0 in
Largeur
1.7 in
Longueur
8 in
Fréquence nominale
2.4-2.5/4.9-5.85 GHz
Rapport de tension
Max 2.0
Compatibilité
Intérieur/Extérieur
Indoor
Antenna Type
Omni
Number of Leads
1