HUBBELL CANADA
Image of US01-7502 Ball Handle Assembly
Image of US01-7502 Ball Handle Assembly
Image of US01-7502 Ball Handle Assembly
Image of US01-7502 Ball Handle Assembly
+1
Image of US01-7502 Ball Handle Assembly

Ball Handle Assembly

Marque: Ripley Tools

No de catalogue: US01-7502

Introducing the industry’s most versatile, reliable and accurate adjustable tool for mid-span and end stripping on primary and secondary utility cables. It’s the one tool everyone needs on the job!.

  • Eliminates the need for traditional stripping knives, reducing the risk of cuts or lacerations.
  • Heavy duty tool easily removes jacket & various types of insulation materials.
  • Easily adjusts for 0.5″ to 2.5″ (12.7 mm to 63.5 mm) cable diameters.
  • Patented, self-aligning design maintains optimum blade position to produce precise cuts for reliable splices & unions.
  • Well-balanced tool has low friction parts & ergonomic handles to reduce effort & potential strain from repetitive stripping functions.
  • Recessed blade increases safety & is easily replaced.
  • Blade depth & angle are adjustable for greatest range of applications.
  • Detachable, ergonomic handles for use in tight spaces.
  • Standard & EPR optimized blades easily accommodate various jacket & insulation materials.
  • Optional blade depth gauge provides positive depth control while making blind cuts during mid-span applications.

Général

Accessibilité

  • Mid-Span
  • End

Catalog Number

US01-7502

Matériau

Aluminum

Type de produit

Insulation Tools

Dimensions

D.E. Max. de câble ou boyau

2.5 in

Diamètre

0.5 in – 2.5 in

Diamètre ext. min. câble/tuyau

0.5 in (12.7 mm)

Longueur

12 in

Longueur Métrique

304.8 mm

Poids

3 lb

Caractéristiques électriques

Tension maximale

35 kV

Tension minimale de conception

600 V

Lié au conducteur

Fiche technique du câble

Primary Distribution Overhead; Primary Distribution Underground; Secondary Distribution; Tree Wire; Spacer Cables

Certifications et conformité

Numéro de brevet

U.S. Patent No. 10;630;062

Liée à l'opération

Accessibilité

  • Mid-Span
  • End