HUBBELL CANADA
Image of PS6376 BAND, SECONDARY RACK, DOUBLE
Image of PS6376 BAND, SECONDARY RACK, DOUBLE

BAND, SECONDARY RACK, DOUBLE

Marque: CHANCE Utility

No de catalogue: PS6376

Band used for secondary racks to tubular metal poles.

For utility neutral and secondary lines, the Hubbell-Chance brand offers ANSI class spool insulators along with the necessary clevises, racks, and spool bolts for installation. Screw and clamp-type porcelain and nylon wireholders are offered for service drops. All items are in compliance with applicable electric utility industry standards.

  • Two 1/4" x 1-1/2" steel band halves
  • Includes two 1/2" x 1-5/8 oval shoulder bolts for clamping band halves
  • Two 5/8" x 2" carriage bolt for attachment
  • Galvanized steel per ASTM A-153

Général

Catalog Number

PS6376

Diamètre de pôle

6.00 in - 6.62 in

Enduit

Galvanized, ASTM A-153

Indicateur EU RoHs

Matériau

Steel

Type

Double

UPC

096359073062

Dimensions

Diamètre de pôle

6.00 in - 6.62 in

Distance du pôle

N/A

Poids

3.72 lb

Certifications et conformité

Indicateur EU RoHs

Logistique

Nombre d'unités sur la palette

320