
Marque: Hubbell Wiring Device-Kellems
No de catalogue: HBLSCCUBPDW
Box for Power/Data and Air/Water Services; Painted Galvanized Galvanized Stamped Steel Box Construction; Boxes Ship with Heavy Duty Covers; Custom Configured Power Panels Purchased Separately
Application
For Use in Concrete Floors
Application - pour utilisation sur
Specialty
Catalog Number
HBLSCCUBPDW
Construction
Couleur
Vert
Indicateur EU RoHs
Contact Manufacturer
Matériau
Composite
Méthode de montage
Cast Into Concrete
Nombre d'unités multiplex
2-Gang
Type
Power, Data, Communications, Air and Water Box
UPC
783585346014
Dimensions
29.48 po x 21.27 po x 27.5 po
Hauteur
27.5 in
Largeur
21.27 in
Longueur
29.48 in
Entrée de câble
Through Cover
Indicateur EU RoHs
Contact Manufacturer
Norme(s) de l'industrie
cULus
Méthode de montage
Cast Into Concrete
Nombre d'unités multiplex
2-Gang