HUBBELL CANADA
Image of 5512 BOLT, THIMBLEYE, STRAIGHT, 5/8in x 12in
Image of 5512 BOLT, THIMBLEYE, STRAIGHT, 5/8in x 12in

BOLT, THIMBLEYE, STRAIGHT, 5/8in x 12in

Marque: CHANCE Utility

No de catalogue: 5512

Used in deadend applications with loop-type attachments.

Hardware for deadending conductor and guy wires, offered by the Hubbell-Chance brand, consist of Thimbleye® and ovaleye bolts, banding, eyenuts and eyelets, guy attachments and guy markers. All products are designed and manufactured in compliance with applicable electric utility and communications industry standards.

  • 6" thread length and cone pointed end
  • Includes one square nut
  • Internal eye dimensions are 9/16" x 11/16"
  • Rated tensile strength is 12,400 lbs.
  • Hot dip galvanized per ASTM A-153
  • RUS listed, ao - Bolt, strand eye, straight (thimble eye)

Général

Catalog Number

5512

Enduit

Galvanized, ASTM A-153

Matériau

Steel

Résistance à la traction

12400 lb.

Type

Thimbleye Bolts

UPC

096359072706

Dimensions

Diamètre

0.63 in

Diamètre (mesures Impériales)

5/8 in

Dimensions

14.500 po x 0.500 po x 1.500 po

Distance du pôle

N/A

Hauteur

1.5 in

Largeur

0.5 in

Longueur

14.5 in

Longueur de la section filetée

6 in

Poids

1.57 lb

Certifications et conformité

Norme(s) de l'industrie

ANSI C135.1

Référence d'enregistrement RUS

ao - Bolt, strand eye, straight (thimble eye)

Liée à la force

Résistance à la traction

12400 lb.

Logistique

Nombre d'unités sur la palette

1200