HUBBELL CANADA
Image of WPBRNBOX25 WEJTAP™ Series Booster, Red, Qty: 25
Image of WPBRNBOX25 WEJTAP™ Series Booster, Red, Qty: 25

WEJTAP™ Series Booster, Red, Qty: 25

Marque: Burndy

No de catalogue: WPBRNBOX25

WEJTAP™ Booster, Red, Box of 25.

  • The WEJTAP™ System requires use of boosters for installation of connectors
  • Boosters are available packaged with connectors and also sold separately

Lug crimping tool dies

General

Application

Application - For Use On

Booster for WEJTAP system

Catalog Number

WPBRNBOX25

Color

EU RoHS Indicator

Series

WEJTAP™ Series

Tool Type

Powder Actuated

Trade Name

WEJTAP™

Type

UPC

781810282441

UPC 14 Digit GTIN

00781810282441

Dimensions

Height

0 in

Length

2.39 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Weight

0.03 lb

Width

0.93 in

Certifications And Compliance

EU RoHS Indicator

Standards - RoHS Compliance Status

NC

Logistics

Carton Quantity

25

Package Contents

(25 each) Red WEJTAP™ Booster

Pallet Quantity

24000