


Marque: Pencell
No de catalogue: DT111809GSY
Hubbell offers three distinct brands of underground enclosures. All three are built with the sameattention to quality and performance that you know and expect from Hubbell. Each brand is made of adifferent base material. Our comprehensive product offering is tailored to ensure that your applicationrequirements are met, no matter what. Based on your design style preference, Hubbell offers Quazitemonolithic polymer concrete, Quazite® FRP fiberglass-reinforced polymer and PenCell® HDPE enclosureproducts. All three brands offer superior performance and unique benefits.
Catalog Number
DT111809GSY
Isolé?
No
Matériau
HDPE Plastic
Type
Below Ground Boxes
Type de produit
Straight Wall
UPC
662037122089
Dimensions
18 po x 11 po x 9 po
Hauteur
9 in
Largeur
11 in
Longueur
18 in
Poids
7.2 lb