HUBBELL CANADA
Image of P4060184 Conductor Cover, 5’
Image of P4060184 Conductor Cover, 5’

Conductor Cover, 5’

Marque: CHANCE Utility

No de catalogue: P4060184

Class 3, 5 ft Rubber Glove Style Conductor Cover

  • Designed and tested to ASTM F712 Class 3
  • Protects workers from accidental brush contact with energized components during line maintenance
  • Made from bright orange polyethylene
  • Maximum use voltage of 26.4kV covered-phase-to-covered-phase
  • No grip-all adapter included, intended for installation with rubber gloves
  • 100% electrically tested, visually inspected and date stamped

Général

Catalog Number

P4060184

Type

Rubber Glove

Type de produit

Conductor Cover

UPC

096359155782

Dimensions

Mesure du poids

1.5 kg

Poids

3.3 lb

Caractéristiques électriques

Tenue en tension

25 kV Phase-to-Phase

Logistique

Nombre d'unités sur la palette

72