HUBBELL CANADA
CONN LIQ SERRÉ 90 DEG NON ​​ISOLÉ MI 1.0, LTM90100
Image of LTM90100 CONN LIQ SERRÉ 90 DEG NON ​​ISOLÉ MI 1.0, LTM90100
Image of LTM90100 CONN LIQ SERRÉ 90 DEG NON ​​ISOLÉ MI 1.0, LTM90100

CONN LIQ SERRÉ 90 DEG NON ​​ISOLÉ MI 1.0, LTM90100

Marque: TradeSelect

No de catalogue: LTM90100

CONNECTEUR ÉTANCHE 90 DEG NON ​​ISOLÉ MI 1.0.

Trade size: 1" (27), Case Quantity: 10

Général

Application

For indoor or outdoor locations to connect flexible metallic liquid-tight conduit and type B flexible nonmetallic conduit to a box or enclosure

Catalog Number

LTM90100

Matériau

Iron, Malleable

Type

90 Degree Liquid Tight Connector

UPC

626463037904

Certifications et conformité

Norme(s) de l'industrie

CSA Certified