HUBBELL CANADA
Image of LTM90125 CONN LIQ SERRÉ 90 DEG NON ​​ISOLÉ MI 1.2, LTM90125

CONN LIQ SERRÉ 90 DEG NON ​​ISOLÉ MI 1.2, LTM90125

Marque: TradeSelect

No de catalogue: LTM90125

CONNECTEUR ÉTANCHE 90 DEG NON ​​ISOLÉ MI 1.2.

Trade size: 1-1/4" (35), Case Quantity: 10

Général

Application

For indoor or outdoor locations to connect flexible metallic liquid-tight conduit and type B flexible nonmetallic conduit to a box or enclosure

Catalog Number

LTM90125

Matériau

Iron, Malleable

Type

90 Degree Liquid Tight Connector

UPC

626463037911

Certifications et conformité

Norme(s) de l'industrie

CSA Certified