HUBBELL CANADA
Image of LTM90400 CONN LIQ SERRÉ 90 DEG NON ​​ISOLÉ MI 4.0, LTM90400

CONN LIQ SERRÉ 90 DEG NON ​​ISOLÉ MI 4.0, LTM90400

Marque: TradeSelect

No de catalogue: LTM90400

CONNECTEUR ÉTANCHE 90 DEG NON ​​ISOLÉ MI 4.0.

Trade size: 4" (103), Case Quantity: 1

Général

Application

For indoor or outdoor locations to connect flexible metallic liquid-tight conduit and type B flexible nonmetallic conduit to a box or enclosure

Catalog Number

LTM90400

Matériau

Iron, Malleable

Type

90 Degree Liquid Tight Connector

UPC

626463037966

Certifications et conformité

Norme(s) de l'industrie

CSA Certified