


Marque: Burndy
No de catalogue: 556581
Catalog Number
556581
Product Type
Clamps
Type
Stirrups
UPC
621945683525
Dimension - Bail Size
1/0
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor Range
Main Conductor: 450-556.5 ACSR, 1/0 Bail
Carton Quantity
10
Pallet Quantity
600