HUBBELL CANADA
Image of VVA404NCG1 Heavy Duty Products, IEC Pin and Sleeve, Connector, Switched, 60A 3-Phase 480V AC, 3-Pole 4-Wire Grounding, NEMA4X/IP69K

Heavy Duty Products, IEC Pin and Sleeve, Connector, Switched, 60A 3-Phase 480V AC, 3-Pole 4-Wire Grounding, NEMA4X/IP69K

Marque: Burndy

No de catalogue: VVA404NCG1

Heavy Duty Products, IEC Pin and Sleeve, Connector, Switched, 60A 3-Phase 480V AC, 3-Pole 4-Wire Grounding, NEMA4X/IP69K

Advantage® Series Pin and Sleeve Switch-Rated - Hubbell Wiring Device-Kellems Advantage® Series Pin and Sleeve SwitchRated Devices are IEC 60309-2 compatible devices that are approved as a disconnecting means for motor and branch circuits. Compact design, this device is similar in size to standard IEC 60309-2 devices. Robust and durable housing, UV-stabilized, impact and corrosion-resistant PBT housing is designed to withstand harsh industrial environments. Stainless steel hardware provides superior corrosion resistance in wet and harsh environments Receptacles mount to standard Hubbell IEC Pin and Sleeve back boxes. The Advantage® Series has a UL witnessed IP69k and 4X,12 environmental rating, two power-indicating LEDs, continuous ground engagement, labelless laser markings and a compact and ergonomic design. Hubbell’s Pin and Sleeve connections have always been safe – that hasn’t changed. The Advantage® series simply has more… Advantages.

  • Mates with existing installed base of IEC 60309-2 pin and sleeve devices
  • Approved as a diconnecting means for motor circuits and branch circuits
  • UL Type 4X, 12 and IP69k environmental ratings
  • Impact and corrosion-resistant PBT that is color coded by voltage
  • Unswitched ground and power indicating LED lights

Général

Application

Substation

Attribut physique - Alignement sur la fondation

Offset

Attribut physique - Configuration sur la fondation

3.50 x 3.50 - 4 holes

Attribut physique - Nombre de trous

4

Attribut physique - Orientation sur la fondation

Straight

Catalog Number

VVA404NCG1

Conception à embrochage

V Bolt

Couple de serrage recommandé en lb-pi

500 LBS/in

Installation avec une seule clé

Y

Matériau

Copper Alloy

Matériel - quincaillerie

DURIUM™ Silicon Bronze

Nom de commerce

VARILUG™

Type

Bolted Lugs & Terminals

UPC

781810434741

UPC 14 Digit GTIN

00781810434741

Dimensions

Dimension - D en pouces

3.50 in

Dimension - F Largeur centre-à-centre en pouces

1.75 in

Dimension - Hauteur en millimètres

77.7 mm

Dimension - Hauteur en pouces

3.06 in

Dimension - Largeur (pouces)

2.62 in

Dimension - Largeur de la fondation en pouces

3.50 in

Dimension - Largeur en millimètres

67 mm

Dimension - N en pouces

0.88 in

Dimension - Taille de fondation en pouces

3.50 x 3.50

Dimension - Taille du goujon en pouces

1/2

Dimension - Taille du trou en millimètres

14 mm

Dimension - Taille du trou en pouces

0.56 in

Dimension - Taille du trou en unités impériales fractionnelles

9/16

Lié au conducteur

Conducteurs - Combinaisons de raccordements

Cable to Flat

Conducteurs - Cuivre Str plage de tailles (calibres)

500 kcmil-800 kcmil

Nombre de conducteurs

1

Type de conducteur

CU C Str-Size

Certifications et conformité

Enregistré UL

No

Norme(s) de l'industrie

UL 486A-486B

Normes - Conforme aux normes industrielles

UL 486A-486B

Normes - Conformité RoHS

EX

Liée à la force

Couple de serrage recommandé en lb-pi

500 LBS/in

Configuration

Attribut physique - Alignement sur la fondation

Offset

Attribut physique - Configuration sur la fondation

3.50 x 3.50 - 4 holes

Attribut physique - Nombre de trous

4

Attribut physique - Orientation sur la fondation

Straight

Logistique

Quantité dans l'emballage

1