MY LISTS
HUBBELL CANADA
Image of NSC6OR05 Copper Solutions, Patch Cord, NETSELECT, CAT6, Slim Style, Orange, 5' Length
Image of NSC6OR05 Copper Solutions, Patch Cord, NETSELECT, CAT6, Slim Style, Orange, 5' Length

Copper Solutions, Patch Cord, NETSELECT, CAT6, Slim Style, Orange, 5' Length

Brand: Hubbell Premise Wiring

Catalog ID: NSC6OR05

Copper Solutions, Patch Cord, NETSELECT, CAT6, Slim Style, Orange, 5' Length

  • NETSELECT
  • CAT6
  • Slim Style

Standard Product

Product details

General

Application

Category 6

Catalog Number

NSC6OR05

EU RoHS Indicator

Contact Manufacturer

Sub Brand

Copper Patch Cords

Type

NetSelect Cat6

UPC

883778505522

Conductor Related

Number of Conductors

8-Conductor

Wire Size

#24 AWG

Certifications And Compliance

Industry Standard(s)

TIA-568-C

Logistics

Carton Quantity

150