HUBBELL CANADA
Image of CBLB400RIG CORPS COND RIGIDE CVR & JOINT AL 4.00PO, CBLB400RIG

CORPS COND RIGIDE CVR & JOINT AL 4.00PO, CBLB400RIG

Marque: TradeSelect

No de catalogue: CBLB400RIG

COND CORPS RIGIDE COUV ET JOINT AL 4.00 po.

Trade size: 4" (103), Case Quantity: 1

Général

Application

For indoor or outdoor applications, Provides access to the interior of a rigid or IMC raceway for wire pulling, inspection and maintenance

Catalog Number

CBLB400RIG

Matériau

Aluminum

Type

Type LB Conduit Body - Rigid

UPC

626463041369

Certifications et conformité

Enregistré pour certification

CSA, UL LISTED

Norme(s) de l'industrie

CSA Certified