HUBBELL CANADA
Image of MX6200CN Couvercle en cours d'usage anti-intempéries 2-groupes, EXTRADUTY®, Vertical, 55-in-1, 3-1/2" profondeur, gris, MX6200CN

Couvercle en cours d'usage anti-intempéries 2-groupes, EXTRADUTY®, Vertical, 55-in-1, 3-1/2" profondeur, gris, MX6200CN

OU

Marque: TayMac

No de catalogue: MX6200CN

Couvercle en cours d'usage anti-intempéries 2-groupes, EXTRADUTY®, Vertical, 55-in-1, 3-1/2" profondeur, gris.

  • Heavy duty die-cast metal construction with premium powder coat
  • Quick-Fit keyhole mounting system allows installation in under a minute
  • Universal Fit Adapter System Technology (U-Fast) for 55-in-1 custom device configurations, comes pre-configured for GFCI
  • Includes attached gasket and mounting hardware
  • Lockable tab
  • Extra Duty® rated
  • Vertical mount

Général

Catalog Number

MX6200CN

Série

EXTRA DUTY® Series

UPC

805035052204

Logistique

Quantité dans l'emballage

4