HUBBELL CANADA
Image of CDLC D Lashing Clamp
Image of CDLC D Lashing Clamp
play
3D View
play
360 View

D Lashing Clamp

Marque: CHANCE Utility

No de catalogue: CDLC

D Lashing Clamp secures lashing wire terminations in aerial messenger applications. Industry slang is Bug Nut.

The Hubbell-Chance brand of communications hardware includes suspension clamps, lashing straps and clamps, spacers, reinforcing straps and extension brackets for messenger supported systems. For overhead service drops, products include, span clamps, house hooks, drive rings and deadend drop clamps. All products are manufactured in accordance with applicable communications industry specifications.

  • Stud is staked to prevent loss of nut
  • Clamp plates are galvanized steel

Général

Catalog Number

CDLC

Matériau

Steel

UPC

096359645382

Dimensions

Dimensions

2.000 po x 1.000 po x 1.000 po

Hauteur

1 in

Largeur

1 in

Longueur

2 in

Poids

0.137 lb

Logistique

Nombre d'unités sur la palette

15600