Marque: Hubbell Wiring Device-Kellems
No de catalogue: HBL560B9W
Watertight Devices - Hubbell’s IEC 60309 Pin and Sleeve plugs, connectors, inlets and receptacles are the highest performing products available. The HBL® series of IEC pin and sleeve were designed for the demanding North American market. Hubbell was the first and is still only manufacturer of IEC 60309 devices in the USA and have numerous innovative features noted below. The IEC line of plugs and connectors are made with a rugged super tough, one-piece housing. The thermoset polyester contact carrier provides a high resistance to electrical tracking. They withstand higher temperatures which may result from overload or arcing. The heavy-duty, external cord grip provides superior strain relief on the conductors. Hubbell’s horsepower rated plugs and receptacles meet NEC 430.109(F) requirements and recognized as an approved disconnecting “line of sight” disconnecting means.
Étanchéité
Application
Connexions étanches à haute intensité
Catalog Number
HBL560B9W
Conditions environnementales
Étanchéité
Couleur
Bleu
Indicateur EU RoHs
Yes
Isolation
Corps isolé
Matériau
thermoplastique
Matériel - quincaillerie de montage
Vis de fixation
Nombre de pôles
4-Pole
Spécifications
Températures nominales
Maximum continu : 75° C ; Minimum continu : -40° C sans impact
Type
Standard Service
Type
Entrée étanche
Type d'article
A simple bride
UPC
783585405636
Connectivité
Pressure Terminal Screws
Courant nominal
60 A
Phase
Three Phase
Puissance en Watts
12480
Résistance diélectrique
Withstands 3000V Minimum in
Tension nominale
3 Phase Y 120/208 VAC
Calibre des fils
#8 AWG to #2 AWG
Nombre de fils
5-Wire
Classe NEMA nominale
Non-NEMA
Conditions environnementales
Étanchéité
Indicateur EU RoHs
Yes
Norme(s) de l'industrie
Températures nominales
Maximum continu : 75° C ; Minimum continu : -40° C sans impact
Nombre de pôles
4-Pole
Nombre d'unités sur la palette
360
Quantité dans l'emballage
10