




Marque: Bryant
No de catalogue: 71430NP
Standard Product
Application
Extra Heavy Duty Industrial
Catalog Number
71430NP
Color
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
Item Type
30A Triple Gripper Nylon Plug
Material
Composite
Material - Mounting Hardware
Cord Mounted
Style
Internal Cord Clamp
Type
Plugs
UPC
781786695429
Dimensions
2.13 in x 2.13 in x 2.86 in
Display Size
Standard Sized
Height
2.86 in
Length
2.13 in
Width
2.13 in
Amperage Rating
30 A
Connectivity
Screw Terminals
Current Amperage Description
30 Amp
Current Rating
30 A
Phase
Single Phase
Voltage Rating
125/250 VAC
Voltage Rating Description
125/250 VAC
Number Of Poles
3-Pole
Number Of Wires
4-Wire
Wire Size
#18 AWG to #8 AWG
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
Nema Rating
L14-30P
Standards - RoHS Compliance Status
CM
Cord Type
All Listed Portables
Carton Quantity
10
Pallet Quantity
1680