MI LISTA
HUBBELL CANADA
Image of HBL2613STBK EdgeConnect™ Twist-Lock®, Female Connector Body, 30A 125V, L5-30R, Screwless Terminal

EdgeConnect™ Twist-Lock®, Female Connector Body, 30A 125V, L5-30R, Screwless Terminal

Marca: Hubbell Wiring Device-Kellems

ID del Catálogo: HBL2613STBK

Locking Devices, EdgeConnect™ Twist-Lock®, Industrial, Female Connector Body, 30A 125V, 2-Pole 3-Wire Grounding, L5-30R, Screwless Terminal, Black

EdgeConnect™ Screwless Termination system, simply insert the wire and press the plunger down. No tools are required. That connection is fool-proof and long lasting, to all but guarantee a high quality result. Any qualified installer regardless of level of training can guarantee a high quality result.

  • Female Connector Body
  • 30A 125V
  • L5-30R
  • Screwless Terminal