HUBBELL CANADA
HDC Snap-in Cable Management Fingers, Black, 6 Pack
Image of HDCVCM HDC Snap-in Cable Management Fingers, Black, 6 Pack
Image of HDCVCM HDC Snap-in Cable Management Fingers, Black, 6 Pack

HDC Snap-in Cable Management Fingers, Black, 6 Pack

Marque: Hubbell Premise Wiring

No de catalogue: HDCVCM

Snap in cabinet cable management fingers (pack of 6)

Durable cable management fingers help routes cables within a data center cabinet.

  • Helps organize cables with a data center cabinet
  • 7" depth and supports 7 RU. Sold in packages of 6
  • Sold in packages of 6
  • Available in Black

Designed for mounting standard IT rack mount equipment

General

Application

Data Center

Catalog Number

HDCVCM

Color

Black

Compatibility

EIA 310

Frame

Welded metal

Material

Plastic

Mounting Type

  • Leveling feet
  • Leveling feet

Product Family

HDC Series

Type

Data center cabinet accessories

UPC

662620364216

Dimensions

Depth

13 in

Certifications And Compliance

Industry Standard(s)

  • UL 2416
  • EIA 310

Nema Rating

None

Operational

Compatibility

EIA 310