
Marque: Burndy
No de catalogue: YF0625UI
Features: Wire Ferrules Are Also Known As Cord End Terminals Or Bootlace Ferrules, These Are Electrical Connectors Used To Terminate Stranded Wires, These Terminals Are Made Of Electrolytically Tin Plated Copper, Uninsulated Ferrules Are Designed To Form Neat End Terminations To Multi-Strand Cables Or Wires, Smooth Funnel Entry Assists In Wire Insertion, Specifically Designed To Aid In Termination Of Extra Flexible Fine Stranded Conductor, Provides Enhanced Flexibility Relating To Wire Termination And Management, A Positive Contact Surface Helps Ensure System Integrity, Made Of Electrolytic Copper, Tin Plated, Seamless Barrels, Smooth Funnel Entry To Make Wire Insertion Easier, RoHs Compliant, Recommended Tooling: YF3206TOOL, YF1006TOOL, YF0801TOOL
Application
For Use On Copper Conductor
Catalog Number
YF0625UI
Indicateur EU RoHs
Yes
Marque des goujons
FERRULES
Matériau
Copper
Type
Bootlace Ferrule
UPC
781810479681
UPC 14 Digit GTIN
00781810479681
Dimension - D en pouces
0.24 in
Dimension - D1 en pouces
0.23 in
Dimension - D2 en pouces
0.30 in
Dimension - Longueur côté A en pouces
0.98 in
Largeur
0.303 in
Longueur
0.984 in
Conducteurs - Cuivre calibre de fil plein
6 AWG
Type de conducteur
Enregistré UL
No
Indicateur EU RoHs
Yes
Normes - Conformité RoHS
CM
Quantité dans l'emballage
250