
Marque: Burndy
No de catalogue: YF0122ID
Features: Ferrules Are Electrical Connectors Used To Terminate Stranded Wires, Creating A Quality, Reliable Connection By Ensuring Each Wire Strand Conducts Current When Properly Crimped, Especially Useful When Multiple Reconnections Could Be Necessary Within Terminal Blocks Or Other Similar Devices, No Breakage Of Wire Strands When Wire Is Bent, Under Stress Or In A Vibration Environment, Twin Ferrule Designs Allow Two Individual Stranded Conductors To Be Connected To The Same Termination, Most Beneficial In Jumpering Or Other Similar Applications, Both Styles (Single And Twin) Offer The Same Features And Benefits.The YF-TOOL Series Has Been Designed To Crimp Both The Bare (Type YF-UI) And Insulated (Type YF-I) Ferrules, Made Of Electrolytic Copper, Tin Plated, Smooth Funnel Entry To Make Wire Insertion Easier, Secure Contacting Even After Multiple Reconnections, Long-Term Contact Resistance, No Fraying Of Strands, No Breakage Of Wire Strands When Wire Is Bent, Under Stress Or In Vibration Environment, Rohs Compliant, Series: D, Recommended Tooling: YF0801TOOL, YF0401TOOL
Application
For Use On Copper Conductor
Catalog Number
YF0122ID
Indicateur EU RoHs
Yes
Isolation
Marque des goujons
FERRULES
Matériau
Copper
Type
Bootlace Ferrule
UPC
781810483558
UPC 14 Digit GTIN
00781810483558
Dimension - D en pouces
0.43 in
Dimension - D1 en pouces
0.41 in
Dimension - D2 en pouces
0.59 in
Dimension - Longueur côté A en pouces
1.50 in
Dimension - Longueur côté B en pouces
0.87 in
Conducteurs - Cuivre calibre de fil plein
1 AWG
Type de conducteur
Enregistré UL
No
Indicateur EU RoHs
Yes
Normes - Conformité RoHS
CM