

Marque: Pencell
No de catalogue: DT111809PCH00009
Hubbell offers three distinct brands of underground enclosures. All three are built with the sameattention to quality and performance that you know and expect from Hubbell. Each brand is made of adifferent base material. Our comprehensive product offering is tailored to ensure that your applicationrequirements are met, no matter what. Based on your design style preference, Hubbell offers Quazitemonolithic polymer concrete, Quazite® FRP fiberglass-reinforced polymer and PenCell® HDPE enclosureproducts. All three brands offer superior performance and unique benefits.
Catalog Number
DT111809PCH00009
Charge nominale (ANSI)
T15
Isolé?
No
Matériau
HDPE Plastic
UPC
662037197735
Dimensions
18 po x 11 po x 9 po
Hauteur
9 in
Largeur
11 in
Longueur
18 in
Poids
42 lb
Charge nominale (ANSI)
T15