

Marque: QUAZITE
No de catalogue: C12304803A017
Hubbell offers three distinct brands of underground enclosures. All three are built with the sameattention to quality and performance that you know and expect from Hubbell. Each brand is made of adifferent base material. Our comprehensive product offering is tailored to ensure that your applicationrequirements are met, no matter what. Based on your design style preference, Hubbell offers Quazitemonolithic polymer concrete, Quazite® FRP fiberglass-reinforced polymer and PenCell HDPE enclosureproducts. All three brands offer superior performance and unique benefits.
Catalog Number
C12304803A017
Charge de poids
15,000/22,500 lb
Charge nominale (ANSI)
T15
Code de l'écusson
017
Isolé?
No
Matériau
Fiberglass Reinforced Polymer
QuaziteFRP
Yes
Texte de l'écusson
Electric
UPC
662037190187
Dimensions
48 po x 30 po x 3 po
Hauteur
3 in
Largeur
30 in
Longueur
48 in
Poids
198 lb
Charge de poids
15,000/22,500 lb
Charge nominale (ANSI)
T15
Code de l'écusson
017