HUBBELL CANADA
Image of PM366006EXY ENCLOSURE EXTENSION ONLY, 6" PM3660, HDPE
*Image représentative
Image of PM366006EXY ENCLOSURE EXTENSION ONLY, 6" PM3660, HDPE

ENCLOSURE EXTENSION ONLY, 6" PM3660, HDPE

Marque: Pencell

No de catalogue: PM366006EXY

PenCell load rated enclosure Boxes, also referred to as Ground sleeves, feature a high quality HDPE construction in a multitude of sizes and depths allowing customization for any application.

Hubbell offers three distinct brands of underground enclosures. All three are built with the sameattention to quality and performance that you know and expect from Hubbell. Each brand is made of adifferent base material. Our comprehensive product offering is tailored to ensure that your applicationrequirements are met, no matter what. Based on your design style preference, Hubbell offers Quazitemonolithic polymer concrete, Quazite® FRP fiberglass-reinforced polymer and PenCell® HDPE enclosureproducts. All three brands offer superior performance and unique benefits.

  • Lightweight and high strength structural foam HDPE
  • Durable, long lasting and UV-Resistant
  • HDPE or Polymer Concrete Cover options to meet different load-rating needs
  • Multiple styles and sizes available

Général

Catalog Number

PM366006EXY

Couleur

Gray

Isolé?

No

Matériau

HDPE Plastic

Type

Below Ground Box Extensions

Type de produit

Flared Wall

UPC

662037202866

Dimensions

Dimensions

60 po x 36 po x 6 po

Dimensions d'expédition

40.875 in x 64.875 in x 6

Hauteur

6 in

Largeur

36 in

Longueur

60 in