HUBBELL CANADA
Fiber Optic, Patch Cord, Riser, Single Mode, Simplex, LC to SC APC, 3 Meter, Yellow
Image of SFHRCLCSCAS3SM Fiber Optic, Patch Cord, Riser, Single Mode, Simplex, LC to SC APC, 3 Meter, Yellow
Image of SFHRCLCSCAS3SM Fiber Optic, Patch Cord, Riser, Single Mode, Simplex, LC to SC APC, 3 Meter, Yellow

Fiber Optic, Patch Cord, Riser, Single Mode, Simplex, LC to SC APC, 3 Meter, Yellow

Marque: Hubbell Premise Wiring

No de catalogue: SFHRCLCSCAS3SM

Fiber Optic, Patch Cord, Riser, Single Mode, Simplex, LC to SC APC, 3 Meter, Yellow

Bend insensitive fiber

Riser Rated

General

Application

Fiber Data Cross Connect

Catalog Number

SFHRCLCSCAS3SM

Color

Yellow

Connector Type

LC-SCA

Construction Material - Main

Riser PVC

UPC

662620361727

Dimensions

Length (Meters)

3 m

Conductor Related

Fiber Type

OS2

Mode

singlemode

Certifications And Compliance

Industry Standard(s)

  • EIA/TIA-455/-604
  • TIA-568-C.3

Configuration

Connector Type

LC-SCA

Logistics

Carton Quantity

25