HUBBELL CANADA
Image of DFRCSTSTD3MM Fiber Optic, Riser Rated, OM2 Duplex, ST-ST, 3 Meter Length
Image of DFRCSTSTD3MM Fiber Optic, Riser Rated, OM2 Duplex, ST-ST, 3 Meter Length
Discontinué

Fiber Optic, Riser Rated, OM2 Duplex, ST-ST, 3 Meter Length

Marque: Hubbell Premise Wiring

No de catalogue: DFRCSTSTD3MM

Fiber Optic, Riser Rated, OM2 Duplex,ST-ST, 3 Meter Length

General

Catalog Number

DFRCSTSTD3MM

Color

Connector Type

ST to ST

UPC

662620330266

Dimensions

Length (Meters)

3 m

Conductor Related

Fiber Type

Riser

Mode

OM2, MM

Configuration

Connector Type

ST to ST

Logistics

Carton Quantity

25