
Marque: Bryant
No de catalogue: PHS100
Standard Product
Application
General Cable Pulling
Capacité de charge
3280
Catalog Number
PHS100
Construction
Force de rupture approximative
16,400 lbs
Indicateur EU RoHs
Yes
Matériau
Steel, Galvanized
Matériel - quincaillerie de montage
Non-Mounted
Type
Closed Mesh, Double Weave
Type
Revolving Eye, Standard Length
UPC
781786280069
Fiche technique du câble
UL Listed Circuit Wire
Plage de diamètres de câbles
1.00 in-1.49 in
Taille du câble
1.00-1.49" (2.54-3.78)
Indicateur EU RoHs
Yes
Capacité de charge
3280
Force de rupture approximative
16,400 lbs