HUBBELL CANADA
Image of R2S050 GID STRAP 2 TROUS 0.50 PO, R2S050

GID STRAP 2 TROUS 0.50 PO, R2S050

Marque: TradeSelect

No de catalogue: R2S050

SANGLE GID 2 TROUS 0,50 PO.

Trade size: 1/2" (16), Carton Quantity: 100, Case Quantity: 1000

Général

Application

Used to support the conduit, allowing the installer to easily position the strap before mounting

Catalog Number

R2S050

Matériau

Steel

Type

Two Hole Strap

UPC

626463033159

Certifications et conformité

Enregistré pour certification

CSA, UL LISTED

Logistique

Quantité dans l'emballage

100