Marque: Killark
No de catalogue: HKH1BSDAM51A
Killark HKH HAZCON™ Series Control Stations provide control solutions in hazardous location areas to supply; START/STOP Motor Functions, LED Pilot Light Indications, ON/OFF functions for Lighting Circuits and more. Utilized in Class 1 Division 2, Class 1 Zone 1 areas where Type 3, 4, 4X, 12 and 13 weather-ingress ratings are required for indoor and outdoor use. Certified for use in the European Union with ratings for IECEx and ATEX in addition to IP66 water ingress protection.
Action
Maintained
Actionneur
Mushroom Pushbutton
Application
Hazardous and corrosive environments due to the presence of flammable gases or vapors, combustible dusts or ignitable fiber or flyings, Installations at petroleum refineries, chemical and petrochemical plants and other processing or storage facilities where similar hazards exist, Use in conjunction with motor starters or contactors for remote control of motors
Catalog Number
HKH1BSDAM51A
Couleur
Green
Indicateur EU RoHs
Contact Manufacturer
Matériau
Stainless Steel, Type 316
Plage de température de fonctionnement (°C)
-50°C to 60°C
Puissance max. (hp)
1
Série
HKH
Temp. ambiante Plage
-50 ºC to 60 °C
Type de montage
Wall
UPC
783936129624
Poids
1.66 lb
Profondeur
4.25
Taille du moyeu
M20
Courant nominal
20 A
Fréquence nominale
50/60 Hz
Classe NEMA nominale
3, 4, 4X, 12, 13
Classement(s) de risque
Numéro de dossier « ATEX »
1405X
Numéro de dossier « IECE »
15.0054X
Numéro de dossier « UL »
E53360