HUBBELL CANADA
Industriel REBOX®, NEMA 4X, 48"H x 24"L x 30"P, acier inoxydable, IR423PS3
Image of IR423PS3 Industriel REBOX®, NEMA 4X, 48"H x 24"L x 30"P, acier inoxydable, IR423PS3
Image of IR423PS3 Industriel REBOX®, NEMA 4X, 48"H x 24"L x 30"P, acier inoxydable, IR423PS3

Industriel REBOX®, NEMA 4X, 48"H x 24"L x 30"P, acier inoxydable, IR423PS3

Marque: Hubbell Premise Wiring

No de catalogue: IR423PS3

Industriel REBOX®, NEMA 4X, 48"H x 24"L x 30"P, acier inoxydable.

  • 48 po H x 24 po l x 30 po P
  • Acier inoxydable

Général

Application

Pre-Configured RE-BOX® Enclosures

Catalog Number

IR423PS3

Marque des goujons

Industrial RE-BOX®

Matériau

Stainless Steel

Série

RE-BOX® Series

Type

3-Door Rear Access

UPC

662620661308

Dimensions

Hauteur

48 in

Profondeur

30 in