HUBBELL CANADA
Image of SCZ300 JEU EMT VIS CONN ZINC 3.00PO, SCZ300
Liquidation

JEU EMT VIS CONN ZINC 3.00PO, SCZ300

Marque: TradeSelect

No de catalogue: SCZ300

EMT Assemblage VIS CONNECTEUR ZINC 3.00 po.

Trade size: 4" (103), Case Quantity: 6

Général

Application

For use in dry locations to bond EMT conduit in a box or enclosure. Die cast set screw connectors provide concrete-tight connections when taped

Catalog Number

SCZ300

Matériau

Zinc

Type

EMT Set Screw Connector

UPC

626463035474

Certifications et conformité

Enregistré pour certification

CSA, UL LISTED