HUBBELL CANADA
Image of 42590 LDT MINI-125
Image of 42590 LDT MINI-125
Image of 42590 LDT MINI-125
Image of 42590 LDT MINI-125

LDT MINI-125

Marque: Ripley Tools

No de catalogue: 42590

Lightweight Single Drop Cable Trimmer. Single-operation lightweight preparation tool.

  • One-step lightweight preparation tool exposes the drop cable center conductor by 5/16″ (7.6 mm) & removes 1/4″ (6.35 mm) of jacket
  • Unique cassette ejector design provides a quick replacement of easily identifiable, color-coded blade cassettes & high-quality steel blades will perform 3500+ preparations under normal use
  • Ergonomic & compact design for easy handling with durable, impact-resistant & lightweight polymer construction
  • No adjustments or additional tools required
  • Includes one installed blade cassette

Général

Accessibilité

End

Catalog Number

42590

Matériau

Lightweight Polymer

Dimensions

Longueur

4 in

Longueur de dénudage de la gaine

1/4 in (6.35 mm)

Longueur Métrique

102 mm

Poids

0.8 oz

Lié au conducteur

Conducteur - Diamètre nominal

5/16ʺ (7.93 mm)

Liée à l'opération

Accessibilité

End