

Application
90 Degree Male
Catalog Number
07402043
Conditions environnementales
Suitable For Use In Wet Locations When A Listed Sealing Ring Is Used Between Box And Fitting
Couleur
Metallic
Indicateur EU RoHs
Matériau
Steel Fitting, Stainless Steel Mesh
Matériel - quincaillerie de montage
Between Enclosure and Conduit
Températures nominales
-40 Deg F to 225 Deg F (-40 Deg C to 107 Deg C)
Type d'article
Metallic Liquidtight Fittings
UPC
783585323688
Taille de l'afficheur
3/4"
Connectivité
Cap Nut
Classe NEMA nominale
Suitable for use in hazardous locations per Class 1 Div 2, Class II Div 1 & 2, Class III Div 1 & 2
Conditions environnementales
Suitable For Use In Wet Locations When A Listed Sealing Ring Is Used Between Box And Fitting
Indicateur EU RoHs
Températures nominales
-40 Deg F to 225 Deg F (-40 Deg C to 107 Deg C)
Quantité dans l'emballage
10