HUBBELL CANADA
Image of KWPS050 Luminaire mural à sodium haute pression quadri-voltage de 50 watts, KWPS050
Discontinué

Luminaire mural à sodium haute pression quadri-voltage de 50 watts, KWPS050

Marque: Killark

No de catalogue: KWPS050

Luminaire mural à sodium haute pression de 50 watts à quatre volts.

  • Aluminum with Bronze finish 1/2” hub on either side for conduit entry.
  • Mogul Porcelain Socket.
  • Reflector is specular aluminum precision formed for optimal performance.
  • Suitability for 55°C ambient, 90°C supply wire required.
  • Lens thermal shock and impact resistant prismatic borosilicate glass.
  • Full front access available for lamp or ballast service by hinging front door.
  • Two Hubbell Guard® Corrosion resistant hex head fasteners provide water-tight seal for door gasket.
  • Optional factory installed photocells, fusing, instant restrike, ballast protector, & lamps available.

KWP Wall Luminaires are ideally suited for applications requiring a pleasing aesthetic appearance or hazardous location suitability in a compact energy saving fixture. Units are of copper-free aluminum construction for cool operation with a bronze electrostatically applied powder-coat finish. Suitable for locations such as perimeter security lighting, parking areas, factories and parking garages.

Général

Catalog Number

KWPS050

Indicateur EU RoHs

Contact Manufacturer

Source d'éclairage

High Pressure Sodium

UPC

783936076010

Dimensions

Poids

22.42 lb

Taille du moyeu

1/2"

Caractéristiques électriques

Fréquence nominale

60 Hz

Puissance en Watts

50 W

Tension nominale

120-277 VAC

Certifications et conformité

Classe NEMA nominale

4X

Classement(s) de risque

  • Class I, Division 2, Groups A, B, C, D
  • Class I, Zone 2, Groups IIC, IIB, IIA

Indicateur EU RoHs

Contact Manufacturer

Logistique

Quantité dans l'emballage

1