HUBBELL CANADA
Image of MOT-3 Moyeu en T 1", corps de conduit Mogul en aluminium, MOT-3

Moyeu en T 1", corps de conduit Mogul en aluminium, MOT-3

Marque: Killark

No de catalogue: MOT-3

Moyeu en T 1", corps de conduit Mogul en aluminium.

  • A raised dome cover permits additional wiring room
  • Furnished with captive ss screws and gasket
  • LBD, C and UB Series available with builtin cable-pulling rollers on sizes 1-1/2” and larger. Add -WR to catalog number. Example MOLBD-5-WR.

Un dôme surélevé permet un espace de câblage supplémentaire. Fourni avec des vis captives en acier inoxydable et un joint.

Général

Application

Mogul fittings are for use with rigid and IMC raceways. Use where standard conduit bodies do not provide adequate access and wiring area for the pulling of large and heavy conductors. For right angle bends where splices, pulls, and taps are needed in a we

Catalog Number

MOT-3

Couleur

Gris

Indicateur EU RoHs

Contact Manufacturer

Matériau

Aluminum, Copper Free (less than 4/10 of 1%)

Motif du moyeu

T

Type

Mogul Conduit Body With Cover & Gasket

Type de fini

UPC

783936555690

Dimensions

Dimensions

12 po x 3 po x 3 po

Hauteur

3 in

Largeur

3 in

Longueur

12 in

Poids brut de l'emballage

4.4

Taille du moyeu

1"

Certifications et conformité

Classement(s) de risque

Suitable for use in hazardous location applications when installed according to NEC Articles 501.10(b) (Class I, Division 2) or 502.10, 503.10, and 505.15 (Class I Zone 2).

Indicateur EU RoHs

Contact Manufacturer

Configuration

Motif du moyeu

T