HUBBELL CANADA
Image of MOLBD-1M Moyeu LB ½", corps de conduit Mogul en fer, MOLBD-1M

Moyeu LB ½", corps de conduit Mogul en fer, MOLBD-1M

Marque: Killark

No de catalogue: MOLBD-1M

Moyeu LB ½", corps de conduit Mogul en fer.

  • A raised dome cover permits additional wiring room
  • Furnished with captive ss screws and gasket
  • LBD, C and UB Series available with builtin cable-pulling rollers on sizes 1-1/2” and larger. Add -WR to catalog number. Example MOLBD-5-WR.

Un dôme surélevé permet un espace de câblage supplémentaire. Fourni avec des vis captives en acier inoxydable et un joint. Le volume est de 3 cu. dans.

Général

Application

Mogul fittings are for use with rigid and IMC raceways. Use where standard conduit bodies do not provide adequate access and wiring area for the pulling of large and heavy conductors. For right angle bends where splices, pulls, and taps are needed in a we

Catalog Number

MOLBD-1M

Couleur

Glossy gray

Indicateur EU RoHs

Contact Manufacturer

Matériau

Iron

Motif du moyeu

LB

Type

Mogul Conduit Body With Cover & Gasket

Type de fini

UPC

783936555294

Dimensions

Dimensions

5 po x 2 po x 3 po

Hauteur

3 in

Largeur

2 in

Longueur

5 in

Poids brut de l'emballage

2.5

Taille du moyeu

1/2"

Certifications et conformité

Classement(s) de risque

Suitable for use in hazardous location applications when installed according to NEC Articles 501.10(b) (Class I, Division 2) or 502.10, 503.10, and 505.15 (Class I Zone 2).

Indicateur EU RoHs

Contact Manufacturer

Configuration

Motif du moyeu

LB