HUBBELL CANADA
Image of MA03-7000 MSAT® All Access Kit – FO103
Image of MA03-7000 MSAT® All Access Kit – FO103

MSAT® All Access Kit – FO103

Marque: Ripley Tools

No de catalogue: MA03-7000

Mid-Span Fiber Access Kit. Everything you need for mid-span fiber access.

  • Hard Plastic Case with Foam Lining
  • FO 103S Series Fiber Optic Stripper
  • KS-1 Series Fiber Optic Kevlar® Shears
  • RCS-114 Series Cable Strippers For Hard Cable Jackets
  • FTS Series Buffer Tube Scorer
  • MSAT® 16 Series Mid-Span Fiber Access Tool

Général

Catalog Number

MA03-7000

UPC

856848006663

Dimensions

Diamètre

0.039 in - 0.118 in

Diamètre du tube tampon

0.039 in - 0.118 in (1.0 - 3.0 mm)

Dimensions

11.5 po x 8.25 po x 2.5 po

Dimensions Métrique

292 x 210 x 63.5 mm

Hauteur

2.5 in

Largeur

8.25 in

Largeur métrique

210

Longueur

11.5 in

Longueur Métrique

292

Métrique de hauteur

63.5 mm

Poids

2 lb