MI LISTA
HUBBELL CANADA
Image of CT50175IDC CT50175IDC, Cable Tie, 1.81" Max Bundle, 50 Lb Tensile, Natural, Identification
Image of CT50175IDC CT50175IDC, Cable Tie, 1.81" Max Bundle, 50 Lb Tensile, Natural, Identification
Descontinuado

CT50175IDC, Cable Tie, 1.81" Max Bundle, 50 Lb Tensile, Natural, Identification

Marca: Burndy

ID del Catálogo: CT50175IDC

Nylon cable ties, Tensile strength-50 Lbs, Color- Natural, 07.91"L, 0.18"W, 01.81" Bundle Dia.

  • Identification

Detalles del producto

General

Catalog Number

CT50175IDC

Color

Natural

Material

NYLON 6/6

Military Specification

MS3368

Operating Temperature Celcius Max

85 °C

Operating Temperature Celcius Min

-40 °C

Rating - Minimum Tensile Strength lbs

50

Trade Name

UNIRAP™

UPC

781810335383

UPC 14 Digit GTIN

00781810335383

Dimensiones

Dimension - Bundle Diameter Max inch

1.81 in

Dimension - L Length Overall mm

201 mm

Dimension - Length Overall inch

7.91 in

Dimension - Marking Pad Size inch

1 X 7/16

Dimension - Width inch

0.18 in

Dimension - Width mm

5 mm

Certificaciones y Cumplimiento

Certification - 94V0 Rated

N

Certification - CSA Approved

No

Certification - UV Rated

No

Industry Standard(s)

Military Specified (Mil-Spec)

Military Spec Number

MS3368-1-A

Standards - Industry Standards Met

Military Specified (Mil-Spec)

Standards - RoHS Compliance Status

CM

Logística

Carton Quantity

5000

Packaging Type

Bag