HUBBELL CANADA
Image of NP3636 Panneau arrière (N1/3R/4/12) 33X33 Acier au carbone - Blanc, NP3636
* Image représentative
Image of NP3636 Panneau arrière (N1/3R/4/12) 33X33 Acier au carbone - Blanc, NP3636

Panneau arrière (N1/3R/4/12) 33X33 Acier au carbone - Blanc, NP3636

Marque: Wiegmann

No de catalogue: NP3636

Panneau arrière (N1/3R/4/12) 33X33 Acier au carbone - Blanc.

The NP Series back panels are used in many large, wall-mount enclosures including the N1, RHC, N4, N4X, and N412. These back panels allow the user to mount many types of electrical components.

  • Fabricated from carbon steel
  • Painted with white polyester powder

Steel panels are 12 gauge. Panel with any side over 20.00" has 3/4" flange on all sides. Steel panels are painted white smooth hybrid. Panels fit the following enclosures: NEMA 1, Large (NIC); NEMA 3R, hinged Cover (RHC, Large); NEMA 4, 412, & 4X Single Door (N12, N4, N412, SSN4, SSN43PT, SSN43PTW); NEMA 12, 2-Door Wall-Mount (WAWF), Single Door; Right Flange Disconnect (SDN12, ABM12); Large JIC (B-CH, Large) Single door N12.

Détails du produit

Général

Application

For use with NEMA 1, 3R, 12, 4, and 4X wall-mounts.

Catalog Number

NP3636

Construction

Flanged

Couleur

Blanc

Indicateur EU RoHs

Yes

Matériau

Carbon Steel

Série

NP

Type

Back Panel

Type de fini

Smooth Hybrid Paint

Type de montage

Mounting Holes

UPC

786725365579

Dimensions

Hauteur

33 in

Largeur

33 in

Poids

36 lb

Logistique

Quantité dans l'emballage

1

Ressources et téléchargements

Dessins de vente

Modèles 3D

[FR] SDS

[FR] Terms and Conditions

[FR] Engineering Drawing