HUBBELL CANADA
Panneau arrière (N1/3R/4/12) 21X17 Acier au carbone - Blanc, NP2420
Image of NP2420 Panneau arrière (N1/3R/4/12) 21X17 Acier au carbone - Blanc, NP2420

Panneau arrière (N1/3R/4/12) 21X17 Acier au carbone - Blanc, NP2420

Marque: Wiegmann

No de catalogue: NP2420

Panneau arrière (N1/3R/4/12) 21X17 Acier au carbone - Blanc.

The NP Series back panels are used in large, wall-mount enclosures including the N1, RHC, N4, N4X, and N412, allowing the user to mount many types of electrical components.

  • Fabricated from carbon steel
  • Painted with white polyester powder

Steel panels are 12 gauge. Panel with any side over 20.00" has 3/4" flange on all sides. Steel panels are painted white smooth hybrid. Panels fit the following enclosures: NEMA 1, Large (NIC); NEMA 3R, hinged Cover (RHC, Large); NEMA 4, 412, & 4X Single Door (N12, N4, N412, SSN4, SSN43PT, SSN43PTW); NEMA 12, 2-Door Wall-Mount (WAWF), Single Door; Right Flange Disconnect (SDN12, ABM12); Large JIC (B-CH, Large) Single door N12.

Général

Application

For use with NEMA 1, 3R, 12, 4, and 4X wall-mounts.

Catalog Number

NP2420

Construction

Flanged

Couleur

Blanc

Indicateur EU RoHs

Yes

Matériau

Carbon Steel

Série

NP Series

Type

Back Panel

Type de fini

Smooth Hybrid Paint

Type de matériel

Carbon Steel

Type de montage

Mounting Holes

UPC

786725365258

Dimensions

Hauteur

21 in

Largeur

17 in

Poids

12 lb

Profondeur

1.25 in

Certifications et conformité

Indicateur EU RoHs

Yes

Logistique

Nombre d'unités sur la palette

44

Quantité dans l'emballage

1