HUBBELL CANADA
Image of NP4824 Panneau arrière (N1/3R/4/12) 45X21 Acier au carbone - Blanc, NP4824

Panneau arrière (N1/3R/4/12) 45X21 Acier au carbone - Blanc, NP4824

Marque: Wiegmann

No de catalogue: NP4824

Panneau arrière (N1/3R/4/12) 45X21 Acier au carbone - Blanc.

The NP Series back panels are used in large, wall-mount enclosures including the N1, RHC, N4, N4X, and N412, allowing the user to mount many types of electrical components.

  • Fabricated from carbon steel
  • Painted with white polyester powder

Steel panels are 12 gauge. Panel with any side over 20.00" has 3/4" flange on all sides. Steel panels are painted white smooth hybrid. Panels fit the following enclosures: NEMA 1, Large (NIC); NEMA 3R, hinged Cover (RHC, Large); NEMA 4, 412, & 4X Single Door (N12, N4, N412, SSN4, SSN43PT, SSN43PTW); NEMA 12, 2-Door Wall-Mount (WAWF), Single Door; Right Flange Disconnect (SDN12, ABM12); Large JIC (B-CH, Large) Single door N12.

Général

Application

For use with NEMA 1, 3R, 12, 4, and 4X wall-mounts.

Catalog Number

NP4824

Couleur

Blanc

Indicateur EU RoHs

Yes

Matériau

Carbon Steel

Type

Back Panel

Type de fini

Type de montage

Mounting Holes

UPC

786725365753

Dimensions

Hauteur

45 in

Largeur

21 in

Poids

33 lb

Certifications et conformité

Indicateur EU RoHs

Yes

Logistique

Quantité dans l'emballage

1