
Marque: Burndy
No de catalogue: PATMD6LIDC
Features: Refined hydraulic system for ultra performance,speed and reliability, Field proven electronics - ultimate reliability in the harshest environments, Advance design high speed pump completes a crimp in approximately 2 seconds, True one-handed operation for advance, retract and hold, 6-ton output force for reliable compression connections, Pressure pop off valve indicates completion of crimp, Interchangeable scissor action crimp jaws allow easier access to tight spaces, Ram holds position when trigger is released to allow the operator to check alignment prior to crimping, Uses standard BURNDY W and X dies already in use, Large hand grip area allows easier operation with gloves, Ergonomically balanced tool design helps lessen operator fatigue, Durable high impact formed carrying case, High capacity 2.6 AH Ni-MH batteries provide more crimps per charge
Capacité de force de sertissage
6 ton
Catalog Number
PATMD6LIDC
Indicateur EU RoHs
Yes
Marque des goujons
PATRIOT® IN-LINE® CRIMPER
Temps de recharge
0.5 h
UPC
781810529270
UPC 14 Digit GTIN
00781810529270
Dimensions
21.3 po x 2.8 po x 4.25 po
Hauteur
4.25 in
Largeur
2.8 in
Longueur
21.3 in
Poids
7.5 lb
Indicateur EU RoHs
Yes
Normes - Conformité RoHS
EX
Capacité de force de sertissage
6 ton
Temps de recharge
0.5 h