Marque: Hubbell Wiring Device-Kellems
No de catalogue: NPJ1AL
Standard Size is 1/8" larger to give you extra coverage to hide rough box openingsCurved corners for improved aesthetics, for use in any applicationAlso available in mid-sized and pre-markedReinforcement ribs for extra strengthCapt
Application
Protection against contact of live terminals and wiring. Provides finished look to installation.
Catalog Number
NPJ1AL
Construction
Molded
Couleur
Amande
Coupure (ou découpure)
1) Toggle
Matériau
Nylon
Matériel - quincaillerie de montage
Screw Mounting
Nombre d'unités multiplex
1-Gang
Orientation
Vertical Mount
Spécifications
Taille
Mid-Size
Type
1-Toggle
Type
Toggle
Type d'article
Screw Mount
UPC
883778105944
Épaisseur
0.06
Taille
Mid-Size
Taille de l'afficheur
Mid-Sized
Norme(s) de l'industrie
UL Listed
Nombre d'unités multiplex
1-Gang
Orientation
Vertical Mount
Quantité dans l'emballage
25