
Marque: Hubbell Premise Wiring
No de catalogue: FP4BN
Standard Product
Application
Protection against contact of live terminals and wiring. Provides finished look to installation.
Catalog Number
FP4BN
Couleur
Marron
Indicateur EU RoHs
Yes
Matériau
High-Impact Thermoplastic (UL 94V-0)
Matériel - quincaillerie de montage
Screw Mounting
Orientation
Vertical Mount
Type d'article
UPC
662620308517
Épaisseur
0.15
Indicateur EU RoHs
Yes
Orientation
Vertical Mount
Quantité dans l'emballage
10